TE5 Fuses

950

  • Electrical Characteristics
    • Catalog # 95011600000
    • VAC (V) 250
    • Resistance
      (Ω)
      0.041
    • Nominal Melting I2T (A2sec) 40
    • MSL MIL-STD-202 Method 106
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Max Operating Temp (°C) 85
    • Min Operating Temperature -40
    • Interupt Voltage (V) -1 250
    • Datasheet
    • Check Stock Order Sample