372

37204000431

  • Electrical Characteristics
    • Catalog # 37204000431
    • Nominal Melting I2T (A2sec) 1.41
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Cold Resistance (Ohms) 0.205
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 37204000431
    • Maximum Operating Temperature 85
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 250