220

02200012

  • Electrical Characteristics
    • Catalog # 02200012
    • Body Glass
    • Nominal Melting I2T (A2sec) 0.8
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.0497
    • Opening Fast-Acting (F)
    • VAC (V) 350
    • Partner ECAD Models 02200012
    • Minimum Operating Temperature -60
    • Operating Temperature Maximum Celsius 125