220

02200025

  • Electrical Characteristics
    • Catalog # 02200025
    • Body Glass
    • Nominal Melting I2T (A2sec) 15.4
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.146
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • VDC (V) 125
    • Partner ECAD Models 02200025
    • Minimum Operating Temperature -60
    • Operating Temperature Maximum Celsius 125