220

02200059

  • Electrical Characteristics
    • Catalog # 02200059
    • Body Glass
    • Nominal Melting I2T (A2sec) 464
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.011595
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 350
    • Partner ECAD Models 02200059
    • Minimum Operating Temperature -60
    • Operating Temperature Maximum Celsius 125