225

022502.5

  • Electrical Characteristics
    • Catalog # 022502.5
    • Body Glass
    • Nominal Melting I2T (A2sec) 3.82
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.0372
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • VDC (V) 125
    • Partner ECAD Models 022502.5
    • Minimum Operating Temperature -60
    • Operating Temperature Maximum Celsius 125