225

0225.375

  • Electrical Characteristics
    • Catalog # 0225.375
    • Body Glass
    • Nominal Melting I2T (A2sec) 0.171
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.395
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • VDC (V) 125
    • Partner ECAD Models 0225.375
    • Minimum Operating Temperature -60
    • Operating Temperature Maximum Celsius 125