674

067406.5

  • Electrical Characteristics
    • Catalog # 067406.5
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 21.6
    • Nominal Cold Resistance (Ohms) 0.0119
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 067406.5
    • Replaced By Part Number 087406.5MRET1P
      087406.5MXEP
    • Operating Temperature -55° to 125°C