676

0676005.

  • Electrical Characteristics
    • Catalog # 0676005.
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 20.4
    • Nominal Cold Resistance (Ohms) 1E-05
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0676005.
    • Replaced By Part Number 0876005.MRET1P
      0876005.MXEP
    • Operating Temperature -55° to 125°C