676

06761.25

  • Electrical Characteristics
    • Catalog # 06761.25
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.75
    • Nominal Cold Resistance (Ohms) 5.3E-05
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 06761.25
    • Replaced By Part Number 0876.125MXEP
      0876.125MRET1P
    • Operating Temperature -55° to 125°C