874

0874.600

  • Electrical Characteristics
    • Catalog # 0874.600
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.1
    • Nominal Cold Resistance (Ohms) 0.2667
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0874.600
    • Operating Temperature -55° to 125°C