3AB/3AG (6.3x32mm) Cartridge Fuses

231

  • Electrical Characteristics
    • Catalog # 23111600009
    • VAC (V) 500
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23112000009
    • VAC (V) 500
    • Resistance
      (Ω)
      0.35
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23112500009
    • VAC (V) 500
    • Resistance
      (Ω)
      0.44
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23113150009
    • VAC (V) 500
    • Resistance
      (Ω)
      0.75
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23114000009
    • VAC (V) 500
    • Resistance
      (Ω)
      1.6
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23115000009
    • VAC (V) 500
    • Resistance
      (Ω)
      2.5
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23118000009
    • VAC (V) 500
    • Resistance
      (Ω)
      10
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23118000409
    • VAC (V) 500
    • Resistance
      (Ω)
      10
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23121000009
    • VAC (V) 500
    • Resistance
      (Ω)
      20
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23121250009
    • VAC (V) 500
    • Resistance
      (Ω)
      38
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet
    • Catalog # 23121600009
    • VAC (V) 500
    • Resistance
      (Ω)
      68
    • Opening Very Fast-Acting (FF)
    • VDC (V) 500
    • Min Operating Temperature -55
    • Operating Temperature Maximum Celsius 125
    • Datasheet