312

0312025.

  • Electrical Characteristics
    • Catalog # 0312025.
    • Body Glass
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.0024
    • Opening Fast-Acting (F)
    • VAC (V) 32
    • Partner ECAD Models 0312025.
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125