313

031301.6

  • Electrical Characteristics
    • Catalog # 031301.6
    • Body Glass
    • Nominal Melting I2T (A2sec) 49.6
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.171
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 031301.6
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125