313

0313.375

  • Electrical Characteristics
    • Catalog # 0313.375
    • Body Glass
    • Nominal Melting I2T (A2sec) 1.23
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 2.095
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0313.375
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125