314

0314.125

  • Electrical Characteristics
    • Catalog # 0314.125
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.00149
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 6.25
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • VDC (V) 125
    • Partner ECAD Models 0314.125
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125