314

0314.250

  • Electrical Characteristics
    • Catalog # 0314.250
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.014
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 1.96
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • VDC (V) 125
    • Partner ECAD Models 0314.250
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125