324

0324.750

  • Electrical Characteristics
    • Catalog # 0324.750
    • Nominal Melting I2T (A2sec) 2.061
    • Nominal Cold Resistance (Ohms) 0.252
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • VDC (V) 125
    • Partner ECAD Models 0324.750
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125