325

0325.600

  • Electrical Characteristics
    • Catalog # 0325.600
    • Nominal Melting I2T (A2sec) 3.9
    • Nominal Cold Resistance (Ohms) 0.9495
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0325.600
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125