325

0325.800

  • Electrical Characteristics
    • Catalog # 0325.800
    • Nominal Melting I2T (A2sec) 8.2
    • Nominal Cold Resistance (Ohms) 0.5725
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0325.800
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125