506

0506020.

  • Electrical Characteristics
    • Catalog # 0506020.
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 105
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 0.006
    • Opening Fast-Acting (F)
    • VDC (V) 600
    • Partner ECAD Models 0506020.
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125