508

0508001

  • Electrical Characteristics
    • Catalog # 0508001
    • Body Ceramic
    • Nominal Melting I2T (A2sec) 0.449
    • Moisture Sensitivity Level Contact Littelfuse
    • Nominal Cold Resistance (Ohms) 1.58
    • Opening Fast-Acting (F)
    • VAC (V) 1000
    • VDC (V) 1000
    • Partner ECAD Models 0508001
    • Minimum Operating Temperature -55
    • Operating Temperature Maximum Celsius 125