213

0213001.

  • Electrical Characteristics
    • Catalog # 0213001.
    • Nominal Melting I2T (A2sec) 19.2
    • Nominal Cold Resistance (Ohms) 0.11645
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0213001.
    • Operating Temperature -55° to 125°C