213

0213004.

  • Electrical Characteristics
    • Catalog # 0213004.
    • Nominal Melting I2T (A2sec) 226.505
    • Nominal Cold Resistance (Ohms) 0.017
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0213004.
    • Operating Temperature -55° to 125°C