216

02161.25

  • Electrical Characteristics
    • Catalog # 02161.25
    • Nominal Melting I2T (A2sec) 0.48
    • IEC Marking F1.25AH250V
    • Nominal Cold Resistance (Ohms) 0.153
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 02161.25
    • Operating Temperature -55° to 125°C