217

0217.032

  • Electrical Characteristics
    • Catalog # 0217.032
    • Nominal Melting I2T (A2sec) 0.00015
    • IEC Marking F32mAL250V
    • Nominal Cold Resistance (Ohms) 262.2
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0217.032
    • Operating Temperature -55° to 125°C