217

0217.100

  • Electrical Characteristics
    • Catalog # 0217.100
    • Nominal Melting I2T (A2sec) 0.0026
    • IEC Marking F100mAL250V
    • Nominal Cold Resistance (Ohms) 5.6965
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0217.100
    • Operating Temperature -55° to 125°C