217

0217.160

  • Electrical Characteristics
    • Catalog # 0217.160
    • Nominal Melting I2T (A2sec) 0.01
    • IEC Marking F160mAL250V
    • Nominal Cold Resistance (Ohms) 2.525
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Partner ECAD Models 0217.160
    • Operating Temperature -55° to 125°C