218

0218001.

  • Electrical Characteristics
    • Catalog # 0218001.
    • Nominal Melting I2T (A2sec) 6.73
    • IEC Marking T1AL250V
    • Nominal Cold Resistance (Ohms) 0.0613
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0218001.
    • Operating Temperature -55° to 125°C