218

021812.5

  • Electrical Characteristics
    • Catalog # 021812.5
    • Nominal Melting I2T (A2sec) 889
    • IEC Marking T12.5AL250V
    • Nominal Cold Resistance (Ohms) 0.0034
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • VAC (V) 250
    • Partner ECAD Models 021812.5
    • Operating Temperature -55° to 125°C