226

226.080

  • Electrical Characteristics
    • Catalog # 226.080
    • Nominal Melting I2T (A2sec) 0.00086
    • Nominal Cold Resistance (Ohms) 7.889999866
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 0216.080MXEP
    • Operating Temperature -55° to 125°C