227

227.100

  • Electrical Characteristics
    • Catalog # 227.100
    • Nominal Melting I2T (A2sec) 0.0034
    • Nominal Cold Resistance (Ohms) 5.099999905
    • Opening Fast-Acting (F)
    • VAC (V) 250
    • Replaced By Part Number 0217.100MXEP
    • Operating Temperature -55° to 125°C