230-WKMN

2301200000

  • Electrical Characteristics
    • Catalog # 2301200000
    • Nominal Melting I2T (A2sec) 0.35
    • Opening Very Fast-Acting (FF)
    • VAC (V) 250
    • Partner ECAD Models 2301200000
    • Operating Temperature -25° to 70°C