232

0232010.

  • Electrical Characteristics
    • Catalog # 0232010.
    • Nominal Melting I2T (A2sec) 290.665
    • Nominal Cold Resistance (Ohms) 0.00586
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • VAC (V) 250
    • Partner ECAD Models 0232010.
    • Operating Temperature -55° to 125°C