233

023301.6

  • Electrical Characteristics
    • Catalog # 023301.6
    • Nominal Melting I2T (A2sec) 6.14
    • Nominal Cold Resistance (Ohms) 0.08795
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • VAC (V) 125
    • Partner ECAD Models 023301.6
    • Operating Temperature -55° to 125°C