5x20mm Cartridge Fuses

236

  • Electrical Characteristics
    • Catalog # 236.100
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.115
    • Resistance
      (Ω)
      0.317999989
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236.125
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.16
    • Resistance
      (Ω)
      0.263000011
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236.200
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.26
    • Resistance
      (Ω)
      0.194999993
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236.250
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.48
    • Resistance
      (Ω)
      0.152999997
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236.300
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.72
    • Resistance
      (Ω)
      0.059999999
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236.400
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 8.62
    • Resistance
      (Ω)
      0.0348
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236.500
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 17.6
    • Resistance
      (Ω)
      0.024800001
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236.600
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 28.15
    • Resistance
      (Ω)
      0.0185
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236.700
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 48.599998
    • Resistance
      (Ω)
      0.015
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236.800
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.08
    • Resistance
      (Ω)
      0.077500001
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236001
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 5.59
    • Resistance
      (Ω)
      0.0438
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236002
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.12
    • Resistance
      (Ω)
      0.105999999
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236003
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.17
    • Resistance
      (Ω)
      8.399999619
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236004
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.3508
    • Resistance
      (Ω)
      3
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236005
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 0.63
    • Resistance
      (Ω)
      2.25
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 236006
    • VAC (V) 125
    • Nominal Melting I2T (A2sec) 1.53
    • Resistance
      (Ω)
      1.460000038
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 23601.6
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.04
    • Resistance
      (Ω)
      0.86500001
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 23602.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.48
    • Resistance
      (Ω)
      0.688000023
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Catalog # 2361.25
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 4.23
    • Resistance
      (Ω)
      0.550000012
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C