835

83506.3

  • Electrical Characteristics
    • Catalog # 83506.3
    • Nominal Melting I2T (A2sec) 300
    • Nominal Cold Resistance (Ohms) 0.0108
    • Opening Slo-Blo
    • VAC (V) 250
    • Partner ECAD Models 83506.3
    • Operating Temperature -55° to 125°C