5x25mm Cartridge Fuses

240

Indicating 5x25mm Fast-Acting Ceramic Body Fuse

Datasheet

Amps (A):
1.6, 2, 2.5, 4, 6.3

VAC (V):
250

Nominal Melting I2T (A2sec):
1.3, 2.5, 5.8, 21, 78

Series Details

241

Indicating 5x25mm Medium-Acting Ceramic Body Fuse

Datasheet

Amps (A):
0.08, 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63, 0.8, 1, 1.25, 1.6, 2, 2.5, 3.15, 4, 6.3, 8 more

VAC (V):
250

Nominal Melting I2T (A2sec):
0.015, 0.03, 0.053, 0.11, 0.23, 0.38, 0.6, 0.75, 1.5, 2.3

Series Details

321

Indicating 5x25mm Medium-Acting Ceramic Body Fuse

Datasheet

Amps (A):
0.08, 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63

VAC (V):
250

Nominal Melting I2T (A2sec):
0.015, 0.03, 0.053, 0.11, 0.23, 0.38, 0.53, 0.75, 1.5, 2.3

Series Details