321

3210080002

  • Electrical Characteristics
    • Catalog # 3210080002
    • Nominal Melting I2T (A2sec) 0.015
    • Opening Medium-Acting/Medium Time Lag/Medium Time Delay
    • VAC (V) 250
    • Partner ECAD Models 3210080002
    • Operating Temperature -25° to 70°C