Midget 10x38mm Fuses

BLF Series - Fast-Acting Fiber Body Midget Fuses

Littelfuse BLF Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
0.5, 1, 1.5, 2, 2.5, 3, 4, 5, 6, 6.25 more

Interrupting Rating:
10 kA @ 125 Vac, 10 kA @ 250 Vac

Opening:
Fast-Acting (F)

Series Details

BLN Series - Fast-Acting Fiber Body Midget Fuses

Littelfuse BLN Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
1, 1.5, 2, 3, 4, 5, 6, 8, 10, 12 more

Interrupting Rating:
10 kA @ 250 Vac

Opening:
Fast-Acting (F)

Series Details

BLS Series - 1 ⅜" Long Fast-Acting Special Midget Fuses

Littelfuse BLS Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
0.2, 0.4, 0.5, 0.75, 0.8, 1, 1.5, 1.6, 1.8, 2 more

Interrupting Rating:
10 kA @ 250 Vac, 10 kA @ 600 Vac

Opening:
Fast-Acting (F)

Series Details

FLA Series - Time-Delay Pin-Indicating Midget Fuses

Littelfuse FLA Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.12, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

Interrupting Rating:
10 kA @ 125 Vac

Opening:
Slo-Blo/Time Lag (T)/Time Delay

Series Details

FLM Series - Time-Delay 250 V Midget Fuses

Littelfuse FLM Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.5, 2.8, 3 more

Interrupting Rating:
10 kA @ 250 Vac

Opening:
Slo-Blo/Time Lag (T)/Time Delay

Series Details

FLQ Series - Time-Delay Midget Fuses

Littelfuse FLQ Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
0.1, 0.125, 0.15, 0.187, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.12, 1.125, 1.25, 1.5, 1.6, 2, 2.25, 2.5 more

Interrupting Rating:
10 kA @ 500 Vac

Opening:
Slo-Blo/Time Lag (T)/Time Delay

Series Details

FLU Series - Fast-Acting 1000 V Midget Fuses for Multimeter Protection

Littelfuse FLU Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
0.44, 11

Interrupting Rating:
10 kA @ 1000 Vdc, 20 kA @ 1000 Vdc

Opening:
Fast-Acting (F)

Series Details

KLK Series - Fast-Acting Midget Fuses

Littelfuse KLK Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
0.1, 0.125, 0.2, 0.25, 0.3, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10 more

Interrupting Rating:
100 kA @ 600 Vac, 100 kA @ 600 Vdc

Opening:
Fast-Acting (F)

Series Details

KLKD Series - AC/DC Rated Fast-Acting Midget Fuses

Littelfuse KLKD Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
0.1, 0.125, 0.2, 0.25, 0.3, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10 more

Interrupting Rating:
100 kA @ 600 Vac

Opening:
Fast-Acting (F)

Series Details

KLQ Series - Increased Time-Delay 1 ⅜" Midget Fuses

Littelfuse KLQ Series Fuses Provide Exceptional Supplemental Overcurrent Protection

Datasheet

Amps (A):
1, 1.6, 2, 3, 5, 6

Interrupting Rating:
10 kA @ 600 Vac

Opening:
Slo-Blo/Time Lag (T)/Time Delay

Series Details

SPF

1000 V dc Solar String Fuse

Datasheet

Amps (A):
1, 2, 3, 3.5, 4, 5, 6, 8, 10, 12 more

Interrupting Rating:
20 kA, 50 kA

Opening:
Fast-Acting (F)

Series Details