PICO Fuse 304 series

0304.250

  • Electrical Characteristics
    • Catalog # 0304.250
    • Ampere Rating (A) 0.25
    • Nominal Melting I2T (A2sec) 0.00662
    • Interrupting Rating 1500A@277V AC/DC
    • Moisture Sensitivity Level I
    • Min Operating Temp °C -40
    • Max Operating Temp (°C) 125
    • Nominal Cold Resistance (Ohms) 1.60
    • Opening Fast-Acting (F)
    • Package Size 13 1/16 x 13 1/16 x 1 5/16 in
    • VAC (V) 277
    • VDC (V) 277