CCMR

CCMR.500

  • Electrical Characteristics
    • Catalog # CCMR.500
    • Ampere Rating (A) 0.5
    • VAC (V) 600
    • VDC (V) 300
    • Interrupting Rating 200 kA @ 600 Vac
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Class CC