Class G Fuses

SLC

Class G Medium Time-Lag Fuses

Datasheet

Amps (A):
0.5, 1, 2, 3, 4, 5, 6, 8, 10, 12 more

Interrupting Rating:
100 kA @ 480 Vac, 100 kA @ 600 Vac

Resistance
(Ω):

0.001529, 0.001703, 0.00221, 0.00243, 0.00276, 0.00335, 0.00378, 0.0057, 0.0085, 0.015 more

Series Details