Class K5 Fuses

NLS

600 V - UL Class K5 "One-Time" Fuses

Datasheet

Amps (A):
1, 2, 3, 4, 5, 6, 7, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70 more

Interrupting Rating:
20 kA @ 400 Vdc, 20 kA @ 500 Vdc, 20 kA @ 600 Vdc, 50 kA @ 500 Vdc, 50 kA @ 600 Vdc

Opening:
Fast-Acting (F)

Series Details

NLN

250 V - UL Class K5 "One-Time" Fuses

Datasheet

Amps (A):
1, 2, 3, 4, 5, 6, 7, 8, 10, 12, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70 more

Interrupting Rating:
20 kA @ 250 Vdc

Opening:
Fast-Acting (F)

Series Details