Class L Fuses

KLPC

600 V - UL Class L Time-Delay Fuses

Datasheet

Amps (A):
200, 250, 300, 350, 400, 450, 500, 600, 601, 650, 700, 750, 800, 900, 1000, 1100, 1200, 1300, 1350, 1400 more

Interrupting Rating:
20 kA @ 480 Vdc, 300 kA @ 600 Vac

Opening:
Slo-Blo/Time Lag (T)/Time Delay

Series Details

KLLU

600 VAC, Time-Delay, 601-4000 A

Datasheet

Amps (A):
601, 650, 700, 750, 800, 900, 1000, 1200, 1350, 1400 more

Interrupting Rating:
200 kA @ 600 Vac

Opening:
Slo-Blo/Time Lag (T)/Time Delay

Series Details

LDC

600 V - UL Class L All Purpose AC/DC Fuses

Datasheet

Amps (A):
150, 200, 250, 300, 350, 400, 450, 500, 600, 601, 650, 700, 750, 800, 900, 1000, 1100, 1200, 1201, 1300 more

Interrupting Rating:
200 kA @ 600 Vac/ 50 kA @ 600 Vdc

Opening:
Fast-Acting

Series Details