LLSRK_ID

LLSRK001ID

  • Electrical Characteristics
    • Catalog # LLSRK001ID
    • Ampere Rating (A) 1
    • VAC (V) 600
    • VDC (V) 300
    • Interrupting Rating 20 kA @ 300 Vdc
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Industrial Cartridge