Class T Fuses

JLLS Series

UL Class T Fast-Acting Fuse

Datasheet

Amps (A):
1, 2, 3, 6, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125 more

VAC (V):
600

VDC (V):
300

Series Details

JLLN Series

UL Class T Fast-Acting Fuse

Datasheet

Amps (A):
1, 2, 3, 6, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125 more

VAC (V):
300

VDC (V):
125, 160

Series Details