KLKD Series - AC/DC Rated Fast-Acting Midget Fuses

KLKD010

  • Electrical Characteristics
    • Catalog # KLKD010
    • Ampere Rating (A) 10
    • Amp Code (Part Number) 10
    • VAC (V) 600
    • VDC (V) 600
    • Interrupting Rating 100 kA @ 600 Vac
    • Opening Fast-Acting (F)
    • Size Midget/5AG