KLQ Series - Increased Time-Delay 1 ⅜" Midget Fuses

KLQ001

  • Electrical Characteristics
    • Catalog # KLQ001
    • Ampere Rating (A) 1
    • VAC (V) 600
    • Interrupting Rating 10 kA @ 600 Vac
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Size Midget/5AG