High Reliability and Military Fuses

277

  • Electrical Characteristics
    • Catalog # 0277.062
    • Amps (A) 0.062
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277.125
    • Amps (A) 0.125
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277.250
    • Amps (A) 0.25
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277.375
    • Amps (A) 0.375
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277.500
    • Amps (A) 0.5
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277.750
    • Amps (A) 0.75
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277001.
    • Amps (A) 1
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277002.
    • Amps (A) 2
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277003.
    • Amps (A) 3
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277004.
    • Amps (A) 4
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277005.
    • Amps (A) 5
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277007.
    • Amps (A) 7
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 027701.5
    • Amps (A) 1.5
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277010.
    • Amps (A) 10
    • VAC (V) 125
    • VDC (V) 125
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 7.11mm
    • Check Stock Order Sample
    • Catalog # 0277015.
    • Amps (A) 15
    • VAC (V) 32
    • VDC (V) 32
    • Max Operating Temp (°C) 125
    • Min Operating Temp °C -55
    • Opening Very Fast-Acting (FF)
    • Size 2.36 x 9.14mm
    • Check Stock Order Sample